??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMS CS-M-D12-B64K-12
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BMS CS-M-D12-B64K-12
VERF
Availability
Available
BC
Order code
BAM02KL
TC
Product identifier
BMS CS-M-D12-B64K-12
PX
Product view
53438_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.100 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Version = Mounting brackets, Use = for photoelectric sensors BOS 64K, Material = Aluminum Anodized, Dimension = 106 x 32 x 96 mm, Mounting part = Threads
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.